Fabory
6 Screws
DIN 97 - Slotted countersunk flat head wood screws
Fabory
6 Screws
DIN 97 - Slotted countersunk flat head wood screws
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Wood screw DIN 97 4.5x35
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article Number
CNSORDERNO
Short description
NENNID
Nominal thread diameter
D [mm]
Nominal length
L [mm]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
Additional information
ADDITIONALINFO
199
|
4.5x30
200
|
4.5x30
201
|
4.5x30
202
|
4.5x30
203
|
4.5x30
204
|
4.5x35
205
|
4.5x35
206
|
4.5x35
207
|
4.5x35
208
|
4.5x35
209
|
4.5x40
210
|
4.5x40
211
|
4.5x40
212
|
4.5x40
213
|
4.5x40
214
|
4.5x45
215
|
4.5x45
216
|
4.5x45
55870.045.025
4,5X25MM
4.50
25.00
Fabory
DIN 97
Wood screw
Stainless steel
A4
Countersunk head
Slotted
0.00271
NEN2250,NFE25-604
25130.045.030
4,5X30MM
4.50
30.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00319
NEN2250,NFE25-604
49230.045.030
4,5X30MM
4.50
30.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00346
NEN2250,NFE25-604
49330.045.030
4,5X30MM
4.50
30.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Nickel plated
Countersunk head
Slotted
0.00346
NEN2250,NFE25-604
51870.045.030
4,5X30MM
4.50
30.00
Fabory
DIN 97
Wood screw
Stainless steel
A2
Countersunk head
Slotted
0.00319
NEN2250,NFE25-604
55870.045.030
4,5X30MM
4.50
30.00
Fabory
DIN 97
Wood screw
Stainless steel
A4
Countersunk head
Slotted
0.00319
NEN2250,NFE25-604
25130.045.035
4,5X35MM
4.50
35.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00368
NEN2250,NFE25-604
49230.045.035
4,5X35MM
4.50
35.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00398
NEN2250,NFE25-604
49330.045.035
4,5X35MM
4.50
35.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Nickel plated
Countersunk head
Slotted
0.00398
NEN2250,NFE25-604
51870.045.035
4,5X35MM
4.50
35.00
Fabory
DIN 97
Wood screw
Stainless steel
A2
Countersunk head
Slotted
0.00368
NEN2250,NFE25-604
55870.045.035
4,5X35MM
4.50
35.00
Fabory
DIN 97
Wood screw
Stainless steel
A4
Countersunk head
Slotted
0.00368
NEN2250,NFE25-604
25130.045.040
4,5X40MM
4.50
40.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00417
NEN2250,NFE25-604
49230.045.040
4,5X40MM
4.50
40.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00452
NEN2250,NFE25-604
49330.045.040
4,5X40MM
4.50
40.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Nickel plated
Countersunk head
Slotted
0.00452
NEN2250,NFE25-604
51870.045.040
4,5X40MM
4.50
40.00
Fabory
DIN 97
Wood screw
Stainless steel
A2
Countersunk head
Slotted
0.00417
NEN2250,NFE25-604
55870.045.040
4,5X40MM
4.50
40.00
Fabory
DIN 97
Wood screw
Stainless steel
A4
Countersunk head
Slotted
0.00417
NEN2250,NFE25-604
25130.045.045
4,5X45MM
4.50
45.00
Fabory
DIN 97
Wood screw
Steel
Zinc plated
Countersunk head
Slotted
0.00465
NEN2250,NFE25-604
49230.045.045
4,5X45MM
4.50
45.00
Fabory
DIN 97
Wood screw
Brass
Cu2/Cu3
Countersunk head
Slotted
0.00504
NEN2250,NFE25-604
51870.045.045
4,5X45MM
4.50
45.00
Fabory
DIN 97
Wood screw
Stainless steel
A2
Countersunk head
Slotted
0.00465
NEN2250,NFE25-604
Vis komprimert visning (417 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Fabory
- DIN 97
Shorttext
Slotted countersunk flat head wood screws
Siste endring
02.05.2022 11:12:59
Enhet
Nøkkelord
Screws
Slotted countersunk flat head wood
Klassifiseringer
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-04-01 Wood screw, flat washer face, external drive
ECLASS 10.1
23-11-01-11 Wood screw
Publication date of the dimensional standard (year-month)
DIN 97
standard letter to the standard number
DIN 962
Product class
C
Thread design according to standard letter
M
Product class in accordance with norm
DIN ISO 4759-1
Tolerance information in accordance with norm
DIN 7998
Order supplement code
C
Head form
Senkkopf
Head form pursuant to standard
ISO 1891
ECLASS 6.2
23-11-01-11 Wood screw
Publication date (year-month)
DIN 97
standard letter to the standard number
DIN 962
Product class
C
Thread design according to standard letter
M
Product class in accordance with norm
DIN ISO 4759-1
Tolerance information in accordance with norm
DIN 7998
Order supplement code
C
Head form
Senkkopf
Head form pursuant to standard
ISO 1891
ECLASS 5.1
23-11-01-11 Wood screw
Publication date (year-month)
DIN 97
Standardized letter as designation of form
DIN 962
Product class
C
Thread design according to standard letter
M
Product class in accordance with norm
DIN ISO 4759-1
Tolerance information in accordance with norm
DIN 7998
Order supplement code
C
Head form
Senkkopf
Head form pursuant to standard
ISO 1891
ECLASS 5.0
23-11-01-11 11
Compléments de commande
C
Lettre de forme
A
Lettre forme, conforme n
DIN 962
Lettre reconn. filetage
DIN 202
Lettre reconn. filetage
M
Norme dimension
DIN 97
Forme tête
Senkkopf
Forme tête, conforme nor
ISO 1891
Classe de produit
C
Classe de produit confor
DIN ISO 4759-1
Tolérance, conforme norm
DIN 7998
ETIM 7.0
EC002338 Hexagon head wood screw
EC000888 Wood screw
PCon
BOLTS_WOOD_COUNTERSUNKHEAD Holzschrauben mit Senkkopf, Innenantrieb
Winkel des Senkkopfes
90°
Kopfform
Senkkopf
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP3